IESNA:LM-63-2002
[TEST]P1389702
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-835-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30011.5
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
194.8 251.7 527.7 1420.6 2751.9 3774.8 4440.4 5122.3 5982.8 6981.3 8020.4 9416.6 10886.0 12257.9 13605.4 14823.1 15659.2 15951.5 
15878.4 15285.8 14539.0 13475.5 12468.9 12696.2 13743.4 14969.2 15651.1 15732.3 15578.1 15383.2 14076.3 12111.8 7931.1 771.2 
211.1 105.5 73.1 0.0 
194.8 251.7 560.1 1404.4 2670.8 3782.9 4472.9 5089.9 5942.2 6908.2 8036.6 9335.5 10796.7 12298.5 13637.9 14839.3 15626.8 15919.0 
15829.7 15310.2 14514.6 13467.4 12550.1 12688.1 13751.5 14896.2 15643.0 15764.8 15594.3 15367.0 14181.8 12168.6 8280.2 
909.2 211.1 105.5 81.2 0.0 
194.8 251.7 511.4 1363.8 2532.8 3701.7 4359.3 5016.8 5844.8 6859.5 7963.6 9278.6 10601.8 11957.5 13094.0 14141.2 14993.6 15456.3 
15537.5 15196.5 14612.0 14003.2 13459.3 13264.5 13873.3 15001.7 15854.1 16219.4 16186.9 16048.9 15180.3 13378.1 10407.0 
2118.7 227.3 129.9 97.4 0.0 
194.8 243.5 454.6 1193.3 2329.8 3377.0 4294.3 4976.2 5706.8 6762.1 7849.9 9100.0 10447.6 11689.6 12761.2 13589.2 14319.8 15009.8 
15529.3 15659.2 15480.6 15220.9 15066.6 15082.9 15367.0 16162.5 17055.5 17704.9 17867.3 17851.0 17201.6 15764.8 12801.8 
4748.9 251.7 162.4 129.9 0.0 
194.8 235.4 397.8 901.1 1891.4 2979.2 3961.5 4789.5 5528.2 6421.2 7549.6 8759.1 10017.4 11275.6 12493.3 13394.4 14092.5 14636.4 
15139.7 15480.6 15797.2 15870.3 15935.2 16065.1 16349.2 16876.9 17623.7 18256.9 18459.9 18532.9 17997.2 15951.5 12858.6 
8328.9 373.4 211.1 162.4 0.0 
194.8 235.4 357.2 763.1 1623.6 2670.8 3726.1 4619.0 5349.6 6218.2 7216.7 8483.1 9781.9 11064.6 12290.3 13280.7 13930.1 14409.1 
14774.4 15091.0 15375.1 15634.9 15870.3 16146.3 16536.0 17031.1 17745.5 18386.8 18597.9 18581.6 17631.9 15513.1 13232.0 
9319.2 1112.1 235.4 186.7 0.0 
194.8 227.3 340.9 641.3 1363.8 2313.6 3352.6 4334.9 5146.7 5982.8 6916.4 8142.1 9335.5 10536.9 11795.2 12801.8 13605.4 14019.4 
14287.3 14587.7 14904.3 15212.8 15578.1 15992.1 16373.6 16925.6 17615.6 18265.0 18427.4 18200.1 16893.1 15050.4 13248.2 
9497.8 2199.9 276.0 211.1 0.0 
194.8 227.3 284.1 454.6 811.8 1542.4 2411.0 3295.8 4334.9 5260.3 6137.1 7005.7 8028.5 9148.8 10293.4 11470.4 12493.3 13183.3 13670.4 
14051.9 14425.3 14750.0 15099.1 15415.7 15724.2 16048.9 16609.0 17120.4 17047.4 16755.1 15594.3 14319.8 12209.2 9367.9 
5576.9 389.7 284.1 0.0 
194.8 219.2 243.5 308.5 454.6 722.5 1233.9 1907.7 2670.8 3547.5 4464.8 5422.7 6372.5 7281.7 8215.2 9181.2 10244.7 11170.1 12103.6 
12874.8 13532.4 14092.5 14628.3 15091.0 15488.8 15837.8 15975.8 15854.1 15553.7 15212.8 14189.9 12899.2 10577.5 7914.9 5106.1 
1509.9 349.1 0.0 
194.8 211.1 219.2 243.5 276.0 340.9 446.5 608.8 852.4 1250.1 1769.7 2370.4 3044.2 3709.8 4529.7 5333.4 6250.7 7257.3 8320.7 9473.5 10642.4 
11705.9 12623.2 13361.9 14043.8 14555.2 14855.6 14855.6 14482.1 14084.4 12022.5 8247.7 4221.3 2005.1 1031.0 357.2 340.9 0.0 
194.8 202.9 202.9 202.9 211.1 211.1 219.2 235.4 259.8 292.2 332.8 389.7 446.5 519.5 617.0 746.8 901.1 1095.9 1363.8 1729.1 2232.4 2914.3 3920.9 
5146.7 6770.2 8434.4 9627.7 9822.5 8986.4 7996.0 5747.4 3961.5 2613.9 1412.5 487.1 89.3 24.4 0.0 
194.8 194.8 194.8 194.8 186.7 186.7 186.7 178.6 186.7 186.7 194.8 202.9 211.1 219.2 219.2 227.3 235.4 251.7 267.9 300.4 357.2 422.1 560.1 803.7 1250.1 
2045.7 3157.8 3912.8 3490.7 2930.5 1518.0 738.7 324.7 113.6 56.8 32.5 16.2 0.0 
194.8 194.8 186.7 178.6 170.5 162.4 154.2 154.2 146.1 146.1 146.1 146.1 138.0 138.0 129.9 121.8 113.6 97.4 97.4 89.3 89.3 89.3 89.3 81.2 73.1 81.2 
89.3 97.4 97.4 81.2 48.7 40.6 24.4 24.4 16.2 16.2 16.2 0.0 
194.8 186.7 170.5 154.2 146.1 129.9 121.8 113.6 105.5 97.4 89.3 81.2 64.9 56.8 48.7 32.5 24.4 24.4 16.2 16.2 16.2 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 8.1 8.1 
8.1 8.1 16.2 16.2 0.0 
194.8 170.5 154.2 138.0 129.9 113.6 105.5 89.3 73.1 64.9 48.7 40.6 32.5 24.4 16.2 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.1 8.1 
8.1 16.2 0.0 
194.8 170.5 146.1 129.9 113.6 97.4 81.2 64.9 40.6 32.5 24.4 16.2 16.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.1 8.1 8.1 
16.2 0.0 
194.8 162.4 138.0 113.6 97.4 81.2 56.8 40.6 24.4 16.2 16.2 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.1 8.1 8.1 
8.1 0.0 
194.8 154.2 129.9 113.6 89.3 64.9 48.7 32.5 16.2 16.2 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.1 8.1 8.1 8.1 
0.0 
194.8 154.2 129.9 105.5 89.3 56.8 40.6 24.4 16.2 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.1 8.1 8.1 
0.0 
194.8 162.4 129.9 105.5 89.3 56.8 40.6 24.4 16.2 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
194.8 162.4 129.9 105.5 89.3 56.8 40.6 32.5 24.4 16.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
194.8 162.4 129.9 105.5 89.3 64.9 48.7 32.5 24.4 16.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
